??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIC 1I0-I2A50-M30MI3-SM4A4A
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 1I0-I2A50-M30MI3-SM4A4A
VERF
Availability
Available
BC
Order code
BIC000C
TC
Product identifier
BIC 1I0-I2A50-M30MI3-SM4A4A
PX
Product view
46333_00
ICON
ROT
Rotation
W
Weight
0.212 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Uni IO-Link, Signal type = unidirectional, Transmission distance = 0...5 mm, Component = Base, Connection = Connector, M12x1-Male, 4-pin, Rated operating voltage Ue = 24 VDC, Housing material = Brass, coated, Ambient temperature = -5...55 °C, IP rating = IP67, Transfer rate = COM2 (38.4 kBaud), Process data IN = 4 bytes, Process data OUT = 0 bytes, SIO mode = no
CAE
EPlan
Previews
Embedded user actions